Kistler North America




Shear Effect

Principle of the shear effect

Similar to the longitudinal effect, the piezoelectric sensitivity occurring during the shear effect is independent of the size and shape of the piezoelectric element. The charge also occurs at the piezo element’s surfaces under load. In case of a load in x-direction applied to n elements connected mechanically in series and electrically in parallel, the charge is (for quartz and PiezoStar):

Qy = –2 · d11 · Fx · n

Shear-sensitive piezo elements are used for sensors measuring shear forces, torque and strain. They are used for the construction of sensors, the excellent performance of which is unaffected by temperature changes. As the strain varies in the sensor structure caused by changes in the temperature act in a direction perpendicular to the sensitive shear axis.


Other Piezoeffects:


d11: piezoelectric coefficient (2.3 pC/N for quartz crystals)
Fx:   force in x-direction
n:    number of crystal discs

Back to Piezoeffect

 
 
Quick Look Product Finder
KIC_S_pfndr
Fast access to select products
view

WIM Show - NATMEC/ICWIM
TRB_logo
Come visit us at NATMEC Booth #203 Jun 4 - 7. Kistler is a proud sponser of ICWIM6
read more...

New Triaxial K-Beam
8395_BG
Capacitive MEMS, Triaxial Accelerometer, Type 8395A...
read more...

Kistler View 2012

New ServoK-Beam
8330B3_BG
Force Feedback Capacitive Accelerometer, Type 8330B3
read more...

PRT Family
Type 4260/62/64A...
PRT Configurator
open...

Kistler Video
Video: Kistler delivers success - worldwide
Kistler Image Video
Play video

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100