For technical assistance, or if you are unable to quickly find the solution you are looking for, please call our Application Engineers directly at (716) 691-5100.
Type 9329 - 89Reaction torque sensor, ranges from ±1000 Nm
Pressure • Engine Combustion• Ballistics/High Pressure Dynamic• General Purpose/Dynamic • General Purpose, Test and Measurement Static• Injection MoldingForce
• Engine Combustion• Ballistics/High Pressure Dynamic• General Purpose/Dynamic • General Purpose, Test and Measurement Static• Injection Molding
• Single Component• Multi Component• Cutting Force Dynamometers• Strain• Biomechanics
• Torque• Reaction Torque
• Calibration• General Purpose• High Temperature • Low Temperature• Low Frequency• Miniature• Modal Analysis• Shock• TEDS (Transducer Electronic Data Sheet)
• Laboratory • Industrial• Piezotron Power Supplies • Process Control/Monitoring• Combustion• Injection Molding/Plastics• Cutting Force • Biomechanics