Kistler North America




Pressure - General Purpose, Test and Measurement Static

For technical assistance, or if you are unable to quickly find the solution you are looking for, please call our Application Engineers directly at (716) 691-5100.

KIC_S_4260

Type 4260/62
General use sensor for R&D and test, 6-pin bayonet connector, ranges up to 5000 psi

KIC_S_4260_cble

Type 4260/62
General use sensor for R&D and test, Raychem cable, ranges up to 5000 psi

KIC_S_4264

Type 4264
For R&D, industrial, automotive and aerospace test applications

KIC_S_4067B

Type 4067BC
Piezoresistive high pressure sensor, up to 5000 bar, int. cable

KIC_S_4005B

Type 4005BA10
Piezoresistive pressure sensor, 0 ... 10 bar, M5x0.5 thread w/o amplifier

KIC_S_4043A

Type 4043A200
Piezoresistive absolute pressure sensors, 200 bar

KIC_S_4043A

Type 4045A200
Piezoresistive absolute pressure sensors, 200 bar

KIC_S_4065A

Type 4065A1000
Piezoresistive high pressure sensor, 1000 bar, w/o amplifier

Pressure

Engine Combustion
Ballistics/High Pressure Dynamic
General Purpose/Dynamic
General Purpose, Test and Measurement Static
Injection Molding

Force

Single Component
Multi Component
Cutting Force Dynamometers
Strain
Biomechanics

Torque

Torque
Reaction Torque

Acceleration

Calibration
General Purpose
High Temperature
Low Temperature
Low Frequency
Miniature
Modal Analysis
Shock
TEDS (Transducer Electronic Data Sheet)

Electronics

Laboratory
Industrial
Piezotron Power Supplies
Process Control/Monitoring
Combustion
Injection Molding/Plastics
Cutting Force
Biomechanics

 
 
Modal show
sem_logo
Come visit us at IMAC booth 601, Jan. 30 – Feb. 2
read more...

Quick Look Product Finder
KIC_S_pfndr
Fast access to select products
view

Expo Manufactura
expoman
Come visit us at booth 1037, Marzo 6 - 8
read more...

New Triaxial K-Beam
8395_BG
Capacitive MEMS, Triaxial Accelerometer, Type 8395A...
data sheets...

Kistler View 2011

PRT Family
Type 4260/62/64A...
PRT Configurator
open...

New ServoK-Beam
8330B3_BG
Force Feedback Capacitive Accelerometer, Type 8330B3
data sheet...

Kistler Video
Video: Kistler delivers success - worldwide
Kistler Image Video
Play video

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100