For technical assistance, or if you are unable to quickly find the solution you are looking for, please call our Application Engineers directly at (716) 691-5100.
Type 211BPiezotron pressure sensor, 6.9 - 690 bar
Type 601B1Quartz high pressure sensor
Type 603B1Mini quartz pressure sensor, up to 1000 bar
Type 6001Polystable quartz high temp. pressure sensor, 250 bar
Type 6229AQuartz high pressure sensor, 5000 bar
Pressure • Engine Combustion• Ballistics/High Pressure Dynamic• General Purpose/Dynamic • General Purpose, Test and Measurement Static• Injection MoldingForce
• Engine Combustion• Ballistics/High Pressure Dynamic• General Purpose/Dynamic • General Purpose, Test and Measurement Static• Injection Molding
• Single Component• Multi Component• Cutting Force Dynamometers• Strain• Biomechanics
• Torque• Reaction Torque
• Calibration• General Purpose• High Temperature • Low Temperature• Low Frequency• Miniature• Modal Analysis• Shock• TEDS (Transducer Electronic Data Sheet)
• Laboratory • Industrial• Piezotron Power Supplies • Process Control/Monitoring• Combustion• Injection Molding/Plastics• Cutting Force • Biomechanics