Biomechanics




Pressure - Engine Combustion

For technical assistance, or if you are unable to quickly find the solution you are looking for, please call our Application Engineers directly at (716) 691-5100.

KIC_S_4005B

Type 4005
Piezoresistive pressure sensor, measuring range 0 ... 100 bar, fine thread M5x0.5

KIC_S_4007B

Type 4007
High temp pressure sensor, 0 ... 20 bar, amplifier optional

KIC_S_6041A

Type 6041A
ThermoCOMP® quartz pressure sensor, 250 bar, w/o PiezoSmart®

KIC_S_6052C

Type 6052C
High temp. pressure sensor w/o cable

KIC_S_6061B

Type 6061B
ThermoCOMP® quartz pressure sensor, 250 bar, 1 m cable

KIC_S_6117B

Type 6117B
Measuring spark plug M14x1.25 with int. cylinder pressure sensor, 200 bar

KIC_S_6125B

Type 6125C
Quartz pressure sensor, uncooled, 250 bar, optional mounting nut and/or cable 

KIC_S_6045A

Type 6045A
High temp PiezoStar® pressure sensor, with integrated cable

KIC_S_6613C

Type 6613CA
Cylinder pressure sensor for continuous monitoring, 250 bar

Img_clearpixel

Pressure

Engine Combustion
Ballistics/High Pressure Dynamic
General Purpose/Dynamic
General Purpose, Test and Measurement Static
Injection Molding

Force

Single Component
Multi Component
Cutting Force Dynamometers
Strain
Biomechanics

Torque

Torque
Reaction Torque

Acceleration

Calibration
General Purpose
High Temperature
Low Temperature
Low Frequency
Miniature
Modal Analysis
Shock
TEDS (Transducer Electronic Data Sheet)

Electronics

Laboratory
Industrial
Piezotron Power Supplies
Process Control/Monitoring
Combustion
Injection Molding/Plastics
Cutting Force
Biomechanics

 
 
Modal show
sem_logo
Come visit us at IMAC booth 601, Jan. 30 – Feb. 2
read more...

Quick Look Product Finder
KIC_S_pfndr
Fast access to select products
view

Product Brochure
New brochure “Biomechanics“ No. 600-350
Sensor Technology for Performance
more...

Expo Manufactura
expoman
Come visit us at booth 1037, Marzo 6 - 8
read more...

New Triaxial K-Beam
8395_BG
Capacitive MEMS, Triaxial Accelerometer, Type 8395A...
data sheets...

PRT Family
Type 4260/62/64A...
PRT Configurator
open...

New ServoK-Beam
8330B3_BG
Force Feedback Capacitive Accelerometer, Type 8330B3
data sheet...

Kistler Video
Video: Kistler delivers success - worldwide
Kistler Image Video
Play video

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100