Acceleration,
Force, Pressure,
Torque, FEM





Force - Strain

For technical assistance, or if you are unable to quickly find the solution you are looking for, please call our Application Engineers directly at (716) 691-5100.

KIC_S_9232

Type 9232A
Surface strain sensor, highly sensitive

KIC_S_9241C

Type 9241C
Quartz transverse measuring pin, 10-32 UNF, 3 m cable

KIC_S_9234A

Type 9234A
Strain-transmitter, ground-isolated, straight plug 

KIC_S_9243B

Type 9243AB
Quartz longitudinal measuring pin M10

Pressure

Engine Combustion
Ballistics/High Pressure Dynamic
General Purpose/Dynamic
General Purpose, Test and Measurement Static
Injection Molding

Force

Single Component
Multi Component
Cutting Force Dynamometers
Strain
Biomechanics

Torque

Torque
Reaction Torque

Acceleration

Calibration
General Purpose
High Temperature
Low Temperature
Low Frequency
Miniature
Modal Analysis
Shock
TEDS (Transducer Electronic Data Sheet)

Electronics

Laboratory
Industrial
Piezotron Power Supplies
Process Control/Monitoring
Combustion
Injection Molding/Plastics
Cutting Force
Biomechanics

 
 
Modal show
sem_logo
Come visit us at IMAC booth 601, Jan. 30 – Feb. 2
read more...

Quick Look Product Finder
KIC_S_pfndr
Fast access to select products
view

News 10.12.2010
Miniature, cube-shaped, high-sensitivity, low-noise triaxial MEMS capacitive accelerometer with
High-Sensitivity, Miniature Triaxial K-Beam® MEMS Capacitive Accelerometer Family
more...

Expo Manufactura
expoman
Come visit us at booth 1037, Marzo 6 - 8
read more...

New Triaxial K-Beam
8395_BG
Capacitive MEMS, Triaxial Accelerometer, Type 8395A...
data sheets...

PRT Family
Type 4260/62/64A...
PRT Configurator
open...

New ServoK-Beam
8330B3_BG
Force Feedback Capacitive Accelerometer, Type 8330B3
data sheet...

Kistler Video
Video: Kistler delivers success - worldwide
Kistler Image Video
Play video

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100