Acceleration,
Force, Pressure,
Torque, FEM





Force - Single Component

For technical assistance, or if you are unable to quickly find the solution you are looking for, please call our Application Engineers directly at (716) 691-5100.

KIC_S_9001

Type 9000 series
Quartz load washers, ranges up to 7.5 kN

KIC_S_9217A

Type 9217A
Low level force sensor, M10x1, ±500 N

KIC_S_9130B.

Type 9130B
Slimline sensor, 10-32 pos. connector, int. 2 m cable, ranges up to 3 kN

KIC_S_9222A

Type 9222
Quartz compression load cell, ranges up to 5 kN

KIC_S_9203

Type 9203
Low level force sensor, M10x1 thread, ranges from ± 500 N

KIC_S_9301B

Type 9300 series
Quartz force link, ranges from ±2.5 kN

KIC_S_9205

Type 9205
Low level force sensor, M10x1, radial connector, ranges from ±50 N

KIC_S_9313

Type 9313 - 63
Press force sensor, ranges up to 120 kN

KIC_S_9207

Type 9207
Low level force sensor, M10x1, axial connector, ranges up to 50 N

KIC_S_9712

Type 9712B
Low impedance load cells, ranges up to 5000 kN

KIC_S_9215

Type 9215
Low level force sensor, M5x0.5 thread, ranges up to 200 N

Img_clearpixel

Pressure

Engine Combustion
Ballistics/High Pressure Dynamic
General Purpose/Dynamic
General Purpose, Test and Measurement Static
Injection Molding

Force

Single Component
Multi Component
Cutting Force Dynamometers
Strain
Biomechanics

Torque

Torque
Reaction Torque

Acceleration

Calibration
General Purpose
High Temperature
Low Temperature
Low Frequency
Miniature
Modal Analysis
Shock
TEDS (Transducer Electronic Data Sheet)

Electronics

Laboratory
Industrial
Piezotron Power Supplies
Process Control/Monitoring
Combustion
Injection Molding/Plastics
Cutting Force
Biomechanics

 
 
Modal show
sem_logo
Come visit us at IMAC booth 601, Jan. 30 – Feb. 2
read more...

Quick Look Product Finder
KIC_S_pfndr
Fast access to select products
view

News 10.12.2010
Miniature, cube-shaped, high-sensitivity, low-noise triaxial MEMS capacitive accelerometer with
High-Sensitivity, Miniature Triaxial K-Beam® MEMS Capacitive Accelerometer Family
more...

Expo Manufactura
expoman
Come visit us at booth 1037, Marzo 6 - 8
read more...

New Triaxial K-Beam
8395_BG
Capacitive MEMS, Triaxial Accelerometer, Type 8395A...
data sheets...

PRT Family
Type 4260/62/64A...
PRT Configurator
open...

New ServoK-Beam
8330B3_BG
Force Feedback Capacitive Accelerometer, Type 8330B3
data sheet...

Kistler Video
Video: Kistler delivers success - worldwide
Kistler Image Video
Play video

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100