Kistler North America




Electronics - Process Control/Monitoring

For technical assistance, or if you are unable to quickly find the solution you are looking for, please call our Application Engineers directly at (716) 691-5100.

KIC_S_COMOVIEW

Type 5863A2
ControlMonitor CoMo View®, with LCD

KIC_S_5863A

Type 5863A1
ControlMonitor CoMo Net® base unit

KIC_S_5875A

Type 5875A
ControlMonitor CoMo Logic®

Img_clearpixel

Pressure

Engine Combustion
Ballistics/High Pressure Dynamic
General Purpose/Dynamic
General Purpose, Test and Measurement Static
Injection Molding

Force

Single Component
Multi Component
Cutting Force Dynamometers
Strain
Biomechanics

Torque

Torque
Reaction Torque

Acceleration

Calibration
General Purpose
High Temperature
Low Temperature
Low Frequency
Miniature
Modal Analysis
Shock
TEDS (Transducer Electronic Data Sheet)

Electronics

Laboratory
Industrial
Piezotron Power Supplies
Process Control/Monitoring
Combustion
Injection Molding/Plastics
Cutting Force
Biomechanics

 
 
Modal show
sem_logo
Come visit us at IMAC booth 601, Jan. 30 – Feb. 2
read more...

Quick Look Product Finder
KIC_S_pfndr
Fast access to select products
view

Expo Manufactura
expoman
Come visit us at booth 1037, Marzo 6 - 8
read more...

New Triaxial K-Beam
8395_BG
Capacitive MEMS, Triaxial Accelerometer, Type 8395A...
data sheets...

Kistler View 2011

PRT Family
Type 4260/62/64A...
PRT Configurator
open...

New ServoK-Beam
8330B3_BG
Force Feedback Capacitive Accelerometer, Type 8330B3
data sheet...

Kistler Video
Video: Kistler delivers success - worldwide
Kistler Image Video
Play video

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100