Kistler North America




Acceleration - High Temperature

For technical assistance, or if you are unable to quickly find the solution you are looking for, please call our Application Engineers directly at (716) 691-5100.

Triaxial Accelerometer

Type 8290A25M5
Ceramic shear triaxial accelerometer, high temp.

K-Shear Triaxial Accelerometer

Type 8793A500M5
K-Shear® triaxial accelerometer, 500 g, high temp.

K-Shear Accelerometer

Type 8702B500M5
K-Shear® accelerometer, 500 g, high temp, side connector

K-Shear Triaxial Accelerometer

Type 8794A500M5
K-Shear® triaxial accelerometer, 500 g, high temp.

K-Shear Triaxial Accelerometer

Type 8765A250M5
K-Shear® triaxial accelerometer, 500 g, high temp.

KIC_S_8766A

Type 8766A50M5
PiezoStar® triaxial accelerometer, ±50 g, high temp.

Pressure

Engine Combustion
Ballistics/High Pressure Dynamic
General Purpose/Dynamic
General Purpose, Test and Measurement Static
Injection Molding

Force

Single Component
Multi Component
Cutting Force Dynamometers
Strain
Biomechanics

Torque

Torque
Reaction Torque

Acceleration

Calibration
General Purpose
High Temperature
Low Temperature
Low Frequency
Miniature
Modal Analysis
Shock
TEDS (Transducer Electronic Data Sheet)

Electronics

Laboratory
Industrial
Piezotron Power Supplies
Process Control/Monitoring
Combustion
Injection Molding/Plastics
Cutting Force
Biomechanics

 
 
Modal show
sem_logo
Come visit us at IMAC booth 601, Jan. 30 – Feb. 2
read more...

Quick Look Product Finder
KIC_S_pfndr
Fast access to select products
view

Expo Manufactura
expoman
Come visit us at booth 1037, Marzo 6 - 8
read more...

New Triaxial K-Beam
8395_BG
Capacitive MEMS, Triaxial Accelerometer, Type 8395A...
data sheets...

Kistler View 2011

PRT Family
Type 4260/62/64A...
PRT Configurator
open...

New ServoK-Beam
8330B3_BG
Force Feedback Capacitive Accelerometer, Type 8330B3
data sheet...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100