Kistler North America


Data Sheets (Archive)

Product segment: 
Type Description Data sheet Data sheet extension
4005A... Piezoresistive Pressure Sensor, with M5 Thread for Pressures up to 10 bar de en fr
4021A... Melt Pressure Measuring Chain with 1/2" 20 UNF Thread for Pressures up to 3 000 bar de en fr
4x8xBE... Pressure Transmitter for Absolute and Relative Pressure of 0,2 ... 1 000 bar de en
6052B... High-Temperature Pressuere Sensor for Combustion Engine Measurement de en
6052B... High-Temperature Pressuere Sensor for Combustion Engine Measurement de en
6053BB... Miniature Measuring Probe for Non-Cooled Cylinder Pressure Measurement, M5 Thread de en fr
6055BB... Miniature Measuring Probe for Non-Cooled Cylinder Pressure Measurement, M5 Thread Set Back de en fr
6113A... Measuring Spark Plug M10x1 with Integrated Cylinder Pressure Sensor en
6115A... Measuring Spark Plug M12 x 1,25 with Integrated Cylinder Pressure Sensor de en fr
6115B... Measuring Spark Plug M12 x 1,25 with Integrated Cylinder Pressure Sensor de en fr
6182AE... Cavity Pressure Sensor with Front: Diameter 2,5 mm de en fr
6190A... p-T-Sensor for Mold Cavity Pressure and Temperature de en fr
6190BA... p-T-Sensor for Mold Cavity Pressure and Temperature with Front 4 mm de en fr
6192A... Temperature Sensors for Injection Molding de en fr
6193A... Temperature Sensors for Injection Molding de en fr
6194A... Temperature Sensors for Injection Molding de en fr
6195A... Temperature Sensors for Injection Molding de en fr
6831A... Multi Sensor Set, Sensors and Multi-Channel Connectors for Mold Cavity Pressure Measurement de en fr
6833A... Multi Sensor Set p-T – Cavity Pressure and Temperature Sensors with Multichannel Connectors de en
FER18R... OEM-Pressure Sensor Ceralite for Relative Pressure of 2 ... 100 bar de en
MER180... OEM-Pressure Sensor Ceramet for Relative and Absolute Pressure of 1 ... 400 bar de en fr
MER181... OEM-Pressure Sensor Ceramet for Relative and Absolute Pressure of 1 ... 400 bar de en fr
SAx1... CERALINE-S Pressure Transmitter de en fr
Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100