Acceleration,
Force, Pressure,
Torque, FEM





Couplings for Torque Sensors

Torsion proof multi-disk coupling with half-shell hub

Torsion Proof Multi-Disk Coupling

Torsion proof multi-disk coupling Type 2300 for effective, space-saving connection of torque sensor Type 4504A...into the shaft assembly.

» Data Sheet

Bellows coupling with clamping hub

Bellows Coupling

Torsion proof bellows coupling Type 2301A... are suitable for torque sensors Type 4502A... RAU and Type 4503A... with fixed housing mounting support into the shaft assembly.

» Data Sheet

Torsion Proof Miniature Coupling Type 2302A

Torsion Proof Miniature Coupling

Torsion proof miniature coupling Type 2302A... for self-supporting installation of torque sensors Type 4501A... R/RA and Type 4502A... R/RA without fix mounting support into the shaft assembly.

» Data Sheet

Torsion proof miniature coupling

Torsion Proof Miniature Coupling

Torsion proof miniature coupling Type 2303A...  for the installation of torque sensors Type 4502A... RAU and Type 4503A... with fixed housing or mounting support into the shaft assembly.

» Data Sheet

» Direct access to the Product Finder, Couplings

 
 
Quick Look Product Finder
KIC_S_pfndr
Fast access to select products
view

WIM Show - NATMEC/ICWIM
TRB_logo
Come visit us at NATMEC Booth #203 Jun 4 - 7. Kistler is a proud sponser of ICWIM6
read more...

News 10.12.2010
Miniature, cube-shaped, high-sensitivity, low-noise triaxial MEMS capacitive accelerometer with
High-Sensitivity, Miniature Triaxial K-Beam® MEMS Capacitive Accelerometer Family
more...

New Triaxial K-Beam
8395_BG
Capacitive MEMS, Triaxial Accelerometer, Type 8395A...
read more...

New ServoK-Beam
8330B3_BG
Force Feedback Capacitive Accelerometer, Type 8330B3
read more...

PRT Family
Type 4260/62/64A...
PRT Configurator
open...

Kistler Video
Video: Kistler delivers success - worldwide
Kistler Image Video
Play video

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100