Acceleration,
Force, Pressure,
Torque, FEM





Process Industry

Reliability and resistant materials are the most important criteria for pressure sensors used in the process industry. Sensors made of ceramics or corrosion-resistant metals are employed. Typical applications in the diverse sectors involved include:

  • Metering pumps,
  • Autoclaves,
  • Bioreactors,
  • Compressors.

Pressure sensors for the processing industry
 

Kistler pressure sensors naturally meet your special requirements in the processing industry, for example:

  • Very resistant to media used
  • Small dead volume
  • Explosion protected design

» Direct access to the Product Finder, Pressure Mesurement

 
 
Quick Look Product Finder
KIC_S_pfndr
Fast access to select products
view

WIM Show - NATMEC/ICWIM
TRB_logo
Come visit us at NATMEC Booth #203 Jun 4 - 7. Kistler is a proud sponser of ICWIM6
read more...

News 10.12.2010
Miniature, cube-shaped, high-sensitivity, low-noise triaxial MEMS capacitive accelerometer with
High-Sensitivity, Miniature Triaxial K-Beam® MEMS Capacitive Accelerometer Family
more...

New Triaxial K-Beam
8395_BG
Capacitive MEMS, Triaxial Accelerometer, Type 8395A...
read more...

New ServoK-Beam
8330B3_BG
Force Feedback Capacitive Accelerometer, Type 8330B3
read more...

PRT Family
Type 4260/62/64A...
PRT Configurator
open...

Kistler Video
Video: Kistler delivers success - worldwide
Kistler Image Video
Play video

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100