Acceleration,
Force, Pressure,
Torque, FEM





Ballistics

Kistler sets the standard in pressure measurement for ballistics:Kistler introduced piezoelectric technology for high pressure measurement in ballistics as long ago as the 60s. Since 1971 the Type 6203  high pressure sensor has been stipulated by NATO as the standard for ammunition tests up to a caliber of 40 mm.

Kistler's continuous development program is designed to ensure your changing requirements for high pressure sensors are always met. From a new generation of products NATO has accepted the Typ 6215 high pressure sensor (link to data sheet) as the new standard and replacement for the 6203.

Kistler high pressure sensors are regarded as the state of the art throughout the world.

  • High measurement repeatability thanks to very low sensitivity to installation conditions.
  • Excellent linearity over entire measuring range.
  • Long service life thanks to front sealing and optimized diaphragm design.
  • Resistant to dirt.

» Direct access to the Product Finder, Pressure Mesurement

 
 
Quick Look Product Finder
KIC_S_pfndr
Fast access to select products
view

WIM Show - NATMEC/ICWIM
TRB_logo
Come visit us at NATMEC Booth #203 Jun 4 - 7. Kistler is a proud sponser of ICWIM6
read more...

News 10.12.2010
Miniature, cube-shaped, high-sensitivity, low-noise triaxial MEMS capacitive accelerometer with
High-Sensitivity, Miniature Triaxial K-Beam® MEMS Capacitive Accelerometer Family
more...

New Triaxial K-Beam
8395_BG
Capacitive MEMS, Triaxial Accelerometer, Type 8395A...
read more...

New ServoK-Beam
8330B3_BG
Force Feedback Capacitive Accelerometer, Type 8330B3
read more...

PRT Family
Type 4260/62/64A...
PRT Configurator
open...

Kistler Video
Video: Kistler delivers success - worldwide
Kistler Image Video
Play video

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100