Manufacturing




Cutting Tool Monitoring

Tools and processes on machine tools for metal cutting are monitored with a wide variety of force, strain, vibration, noise emission and effective power sensors. Monitoring of the cutting forces generally gives the best information. Three cutting force components have to be measured very accurately for reliable monitoring of tool wear in particular. For many lathe tool wear mechanisms evaluation of all three force components and their weightings is much more reliable than monitoring just one. One force component is often sufficient for collision and tool breakage monitoring. However, measuring the forces in all three directions increases the reliability even in this case.

3-component force sensors
For tool breakage monitoring Type 910xA... / 9601A... 1-, 2- or 3-component force sensors are used in combination with the Type 5034A... charge amplifier with its electrically isolated measuring channels.
Multicomponent force sensor

Typ 9602...  multicomponent force sensor with integrated electronics for direct mounting under the turret housing in the standard sized recess.


» Direct access to the Product Finder, Manufacturing

 
 
Modal show
sem_logo
Come visit us at IMAC booth 601, Jan. 30 – Feb. 2
read more...

Quick Look Product Finder
KIC_S_pfndr
Fast access to select products
view

Expo Manufactura
expoman
Come visit us at booth 1037, Marzo 6 - 8
read more...

New Triaxial K-Beam
8395_BG
Capacitive MEMS, Triaxial Accelerometer, Type 8395A...
data sheets...

CAD Download
Kistler CAD Download Service
Kistler CAD Download Service Brings Sensors and Electronics Straight into Design
more...

PRT Family
Type 4260/62/64A...
PRT Configurator
open...

New ServoK-Beam
8330B3_BG
Force Feedback Capacitive Accelerometer, Type 8330B3
data sheet...

Kistler Video
Video: Kistler delivers success - worldwide
Kistler Image Video
Play video

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100