Manufacturing




Screw Driving

Screw connection is a key method of assembly. Its most important use is to apply defined preloads. Since this is generally achieved indirectly via the torque, its torque controlled form is the most widespread. Kistler offers both torque sensors for fitting to screwdrivers and preloaded, calibrated reaction torque sensors and dynamometers for monitoring screwdrivers and measuring torques in general.

Measuring principle of torque sensors

Measuring principle
Piezoelectric torque sensors are based on ring-shaped, tangentially aligned, shear-sensitive quartz elements that output a charge signal proportional to the torque. To allow transfer of the torque to the quartz washers the sensor has to be preloaded in the structure to develop friction.

Reaction torque sensor

Reaction torque sensors
Calibrated reaction torque sensors ready for mounting with flange, central bore for shaft and measuring ranges from ±1 to ±1000 N·m. Particularly suitable for mounting in non-rotating shafts.

Torque sensor

Torque sensors
Sensors with measuring ranges of ±5 to ±200 N·m for fitting to screwdrivers and preloading structures.

Reaction Torque Sensor

Reaction torque sensors
Calibrated reaction torque sensors ready for mounting with flange, central bore for shaft and measuring ranges from ±1 to ±1000 N·m. Particularly suitable for mounting in non-rotating shafts.

Reaction torque sensors and torque dynamometers are suitable both for monitoring screwdrivers and torque wrenches, and for general torque measurement in production and product testing.


» Direct access to the Product Finder, Manufacturing

 
 
Modal show
sem_logo
Come visit us at IMAC booth 601, Jan. 30 – Feb. 2
read more...

Quick Look Product Finder
KIC_S_pfndr
Fast access to select products
view

Expo Manufactura
expoman
Come visit us at booth 1037, Marzo 6 - 8
read more...

New Triaxial K-Beam
8395_BG
Capacitive MEMS, Triaxial Accelerometer, Type 8395A...
data sheets...

CAD Download
Kistler CAD Download Service
Kistler CAD Download Service Brings Sensors and Electronics Straight into Design
more...

PRT Family
Type 4260/62/64A...
PRT Configurator
open...

New ServoK-Beam
8330B3_BG
Force Feedback Capacitive Accelerometer, Type 8330B3
data sheet...

Kistler Video
Video: Kistler delivers success - worldwide
Kistler Image Video
Play video

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100