Kistler North America




NC Joining

NC joining module

Next Generation NC Joining Systems Exploit Piezoelectric Force Monitoring

Electromechanical NC joining systems are taking over from the familiar hydraulic presses and conventional joining modules. In addition to environmental, energy, space, installation and maintenance benefits, it is primarily manufacturing criteria that sway the system designer towards an electromechanical system.
These include flexibility, exact positioning, extremely high repeatability and accurately defined joining forces.

Overview NC joining modules


Movies

NC Joining Systems from Kistler
NC Joining Systems from Kistler
A historical overview

» play Video [4' 43'']
3D Animation joining system
NC Joining Module NCFH
for press fitting of a roller bearing and a bolt 

» play 3-D Animation [22'']
3D animation NCFT joining system
NCFT Joining Module NCFT
in clock manufacturing

» play 3D Animation [13"]


» Direct access to the Product Finder, NC joining modules

 
 
Modal show
sem_logo
Come visit us at IMAC booth 601, Jan. 30 – Feb. 2
read more...

Quick Look Product Finder
KIC_S_pfndr
Fast access to select products
view

Expo Manufactura
expoman
Come visit us at booth 1037, Marzo 6 - 8
read more...

New Triaxial K-Beam
8395_BG
Capacitive MEMS, Triaxial Accelerometer, Type 8395A...
data sheets...

Kistler View 2011

PRT Family
Type 4260/62/64A...
PRT Configurator
open...

New ServoK-Beam
8330B3_BG
Force Feedback Capacitive Accelerometer, Type 8330B3
data sheet...

Kistler Video
Video: Kistler delivers success - worldwide
Kistler Image Video
Play video

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100