Plastics




Tie Bar Extension

Measuring tie bar extension
Measurement of tie bar extensions involves mounting the sensors directly in holes drilled in the bar. The sensors then output a signal proportional to the force acting on the bar. Equipping all tie bars with a sensor allows the forces to be measured on the different bars. As well as any lack of parallelism of the platens and the mold itself, overloading of individual tie bars can therefore be detected and consequent failures actively prevented. The requisite charge amplifier is included in the measuring chain Type 9827A... .
Measuring chain tie-bar strain measurement

 
 
Quick Look Product Finder
KIC_S_pfndr
Fast access to select products
view

QualityMolding
Logo_QualityMolding_Teaser_110.gif
Quality Molding is the 100% quality seal for injection molding processes.
more...

WIM Show - NATMEC/ICWIM
TRB_logo
Come visit us at NATMEC Booth #203 Jun 4 - 7. Kistler is a proud sponser of ICWIM6
read more...

News 29.10.2010
Img_clearpixel
Kistler and STASA develop an automatic method for the prognosis of injection molded part quality
more...

New Triaxial K-Beam
8395_BG
Capacitive MEMS, Triaxial Accelerometer, Type 8395A...
read more...

New ServoK-Beam
8330B3_BG
Force Feedback Capacitive Accelerometer, Type 8330B3
read more...

PRT Family
Type 4260/62/64A...
PRT Configurator
open...

Kistler Video
Video: Kistler delivers success - worldwide
Kistler Image Video
Play video

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100