Plastics




Use in Production Processes

Measuring Chain CoMo Injection

CoMo Injection
CoMo Injection Type 2869B... is the Kistler system for cavity pressure based injection molding. CoMo Injection provides a wide variety of functions for process monitoring and reject separation. Real-time functions switch the machine from injection to holding pressure, or open and close cascade gares. Individual CoMo devices can be accessed from networks. Data are saved in CoMo MIS Type 2829A... database. 
» more...

Complete system consisting of CoMo Injection Type 2869B…
CoMo MIS
CoMo MIS Type 2829A... is Kistler's central database driven system for saving and managing process data acquired with CoMo Injection. Data are stored in CoMo MIS with reference to specific production orders and batches; MIS can be used to evaluate the data in statistical or graphical form, and to produce documentation.
» more...
Kistler DataFlow

DataFlow
DataFlow systems are used for process optimization, process analysis, and in process monitoring where molds have more than 16 cavities.
The signal conditioner that forms part of the Typ 2865B... DataFlow system can be equipped with a variety of different modules according to the analysis task, and can be reconfigured on site.
For monitoring applications with more than 16 cavities the sensor and charge amplifier system Type 6829A... is used.
» DataFlow Type 2805A...

 
 
Modal show
sem_logo
Come visit us at IMAC booth 601, Jan. 30 – Feb. 2
read more...

Quick Look Product Finder
KIC_S_pfndr
Fast access to select products
view

QualityMolding
Logo_QualityMolding_Teaser_110.gif
Quality Molding is the 100% quality seal for injection molding processes.
more...

News 29.10.2010
Img_clearpixel
Kistler and STASA develop an automatic method for the prognosis of injection molded part quality
more...

Expo Manufactura
expoman
Come visit us at booth 1037, Marzo 6 - 8
read more...

New Triaxial K-Beam
8395_BG
Capacitive MEMS, Triaxial Accelerometer, Type 8395A...
data sheets...

PRT Family
Type 4260/62/64A...
PRT Configurator
open...

New ServoK-Beam
8330B3_BG
Force Feedback Capacitive Accelerometer, Type 8330B3
data sheet...

Kistler Video
Video: Kistler delivers success - worldwide
Kistler Image Video
Play video

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100