Plastics




Designers and Moldmakers

The right choice of sensor and the correct mounting ensure good measurement results. This is particularly important in production monitoring, because a reliable separation of good and bad parts requires accurate process data. 

Sensor selection

Sensor selection





Kistler offers the most extensive range of sensors for mold cavity pressure measurement.
» more...

Sensor position

Sensor position





The required process characteristics can be monitored through appropriate sensor positioning. Basically, three typical positioning methods are used.
» more...

Direct sensors

Direct sensors





These are used to measure mold cavity pressure in direct contact with the melt. Direct sensors are robust and easy to install.
» more...

Indirect sensors

Indirect sensors





These are used to measure mold cavity pressure by means of an ejector pin. Indirect sensors are mounted in the ejector plate and do not require any additional hole in the cavity wall.
» more...

Contactless sensors

Contactless 
sensors




These are intended for measuring the mold cavity pressure with a strain sensor. The sensor is positioned in the mold insert and does not leave any visible mark on the part surface.
» more...

Accessories – Cables, tools and test instruments

Choice of connectors and cable routing



A range of connectors allows single- and multichannel connection of all Kistler sensors for mold cavity pressure and temperature.
» more...

Setup and Service

Setup and service





Functional testing of the installed sensor increases the reliability of the measuring system.
» more...

Design topics and information

Design topics and information




Kistler provides support for efficient mold design by providing CAD data and design information.
» more...

 
 
Modal show
sem_logo
Come visit us at IMAC booth 601, Jan. 30 – Feb. 2
read more...

Quick Look Product Finder
KIC_S_pfndr
Fast access to select products
view

QualityMolding
Logo_QualityMolding_Teaser_110.gif
Quality Molding is the 100% quality seal for injection molding processes.
more...

News 29.10.2010
Img_clearpixel
Kistler and STASA develop an automatic method for the prognosis of injection molded part quality
more...

Expo Manufactura
expoman
Come visit us at booth 1037, Marzo 6 - 8
read more...

New Triaxial K-Beam
8395_BG
Capacitive MEMS, Triaxial Accelerometer, Type 8395A...
data sheets...

PRT Family
Type 4260/62/64A...
PRT Configurator
open...

New ServoK-Beam
8330B3_BG
Force Feedback Capacitive Accelerometer, Type 8330B3
data sheet...

Kistler Video
Video: Kistler delivers success - worldwide
Kistler Image Video
Play video

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100