Engines




Plug & Go – Hardware and Software
Optimized for Convenience and Portability

Key features of the KiBox are its compact size, modular vehicle accessories and the fact that all the sensor connections are located on the front panel.

KiBox top view

1) Standard KiBox hoop guards:
    • Protects all cable connections
    • Ensures ventilation gaps
    • Provides KiBox with mechanical
      protection
    • Stackable for subsequent system
      expansion
    • Elements for securing with belts
      or screws
    • Convenient handle for carrying safely 

KiBox front side

2) Universal voltage inputs:
    • 8 channels
    • +/-10 V
    • 16-bit amplitude resolution
    • 1,25 MHz sampling rate

3) Crank angle and trigger signals:
    • 2 channels for Hall, inductive or
      optical crank angle encoder
    • 40 MHz sampling rate

4) Current probe connections:
    • 2 channels
    • +/-1 V
    • 12-bit amplitude resolution
    • 2,5 MHz sampling rate

5) Slots for amplifiers with or 
    without Kistler PiezoSmart®

KiBox back side

6) GigaBit Ethernet port:
    • For local networks with Ethernet
      switch
    • or direct PC connection

7) Connection for power supply:
    • 10...32 VDC
    • 100...250 VAC
    • Power consumption approx. 60 W

8) CAN Data output



» Direct access to the Product Finder, Engines

 
 
Modal show
sem_logo
Come visit us at IMAC booth 601, Jan. 30 – Feb. 2
read more...

Quick Look Product Finder
KIC_S_pfndr
Fast access to select products
view

News 07.04.2010
KiBox® – mobile combustion analysis system during winter test
Kistler involved in winter testing: expert support during test runs under extreme conditions
more...

Expo Manufactura
expoman
Come visit us at booth 1037, Marzo 6 - 8
read more...

New Triaxial K-Beam
8395_BG
Capacitive MEMS, Triaxial Accelerometer, Type 8395A...
data sheets...

PRT Family
Type 4260/62/64A...
PRT Configurator
open...

New ServoK-Beam
8330B3_BG
Force Feedback Capacitive Accelerometer, Type 8330B3
data sheet...

Kistler Video
Video: Kistler delivers success - worldwide
Kistler Image Video
Play video

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100