Plastics




Measured Signals

Injection times

Characteristics direct from the KiBox
• Peak pressure (mechanical load)
  and its angular position
• Maximum pressure rise
  and its angular position
• Indicated mean effective pressure
  (work, misfires, gas exchange losses)
• Statistics, e.g. running smoothness
  from indicated mean pressures
• Angular position of the energy transfer
  (ignition delay, duration of combustion,
  efficiency)
• Ignition timing
• Knocking
• Injection times
• Mean rotational speed for each working cycle

Transfer of results via CAN and software interfaces

Choosing the primary KiBox functions
• Filtering of signal noise
• Conditioning of sensor signals, e.g. 60-2
• Precise TDC assignment of
  measurement signals
• Data acquisition when engine starts
  and stops
• Heat release rate according to
  selectable algorithms
• Frequency analysis (combustion noise)
• Interface for customer-specific functions
  (under development)
• Transfer of results via CAN and software
  interfaces, e.g. to INCA
• Automated data storage
• Data export in a variety of formats

back

 
 
Quick Look Product Finder
KIC_S_pfndr
Fast access to select products
view

QualityMolding
Logo_QualityMolding_Teaser_110.gif
Quality Molding is the 100% quality seal for injection molding processes.
more...

WIM Show - NATMEC/ICWIM
TRB_logo
Come visit us at NATMEC Booth #203 Jun 4 - 7. Kistler is a proud sponser of ICWIM6
read more...

News 29.10.2010
Img_clearpixel
Kistler and STASA develop an automatic method for the prognosis of injection molded part quality
more...

New Triaxial K-Beam
8395_BG
Capacitive MEMS, Triaxial Accelerometer, Type 8395A...
read more...

New ServoK-Beam
8330B3_BG
Force Feedback Capacitive Accelerometer, Type 8330B3
read more...

PRT Family
Type 4260/62/64A...
PRT Configurator
open...

Kistler Video
Video: Kistler delivers success - worldwide
Kistler Image Video
Play video

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100