Plastics




Efficient Process and Production Analysis

Curve Viewer

Analysis of mold cavity pressure data enables processes to be evaluated and improved, as well as production facilities and their efficiency and process variations to be assessed. Both cavity pressure curves and derived data (such as maxima and integrals) can provide information about factors affecting the production process. In this way, random variation or systematic influences can be identified, and appropriate action can be taken to eradicate them.

Data Chart
Examples include the influence of changes in ambient temperature (e.g. day/night) or process variation caused, for instance, by an erroneous switchover point or an unbalanced mold. The efficiency of production batches in terms of the proportion of good parts produced permits an evaluation to be performed, and comparisons to be drawn between different production processes.
 
 
Quick Look Product Finder
KIC_S_pfndr
Fast access to select products
view

QualityMolding
Logo_QualityMolding_Teaser_110.gif
Quality Molding is the 100% quality seal for injection molding processes.
more...

WIM Show - NATMEC/ICWIM
TRB_logo
Come visit us at NATMEC Booth #203 Jun 4 - 7. Kistler is a proud sponser of ICWIM6
read more...

News 29.10.2010
Img_clearpixel
Kistler and STASA develop an automatic method for the prognosis of injection molded part quality
more...

New Triaxial K-Beam
8395_BG
Capacitive MEMS, Triaxial Accelerometer, Type 8395A...
read more...

New ServoK-Beam
8330B3_BG
Force Feedback Capacitive Accelerometer, Type 8330B3
read more...

PRT Family
Type 4260/62/64A...
PRT Configurator
open...

Kistler Video
Video: Kistler delivers success - worldwide
Kistler Image Video
Play video

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100