Plastics




Mold Trial without Mold Filling Studies

Mold sampling without mold filling studies
Mold trial or, to be more exact, the acceptance of molded parts for large-scale production, is a time-consuming process for molders. In this development phase, cavity pressure measurement systems can be used to analyze the process and to determine initial machine settings based on the relevant process parameter and without mold filling studies. Moreover, the cavity pressure signal is an important tool for uncovering errors and problems at an early stage, which also minimizes the number mold modifications required. Practical experience shows that mold cavity pressure systems can reduce the time and effort used for mold trial by up to 75 %.
 
 
Quick Look Product Finder
KIC_S_pfndr
Fast access to select products
view

QualityMolding
Logo_QualityMolding_Teaser_110.gif
Quality Molding is the 100% quality seal for injection molding processes.
more...

WIM Show - NATMEC/ICWIM
TRB_logo
Come visit us at NATMEC Booth #203 Jun 4 - 7. Kistler is a proud sponser of ICWIM6
read more...

News 29.10.2010
Img_clearpixel
Kistler and STASA develop an automatic method for the prognosis of injection molded part quality
more...

New Triaxial K-Beam
8395_BG
Capacitive MEMS, Triaxial Accelerometer, Type 8395A...
read more...

New ServoK-Beam
8330B3_BG
Force Feedback Capacitive Accelerometer, Type 8330B3
read more...

PRT Family
Type 4260/62/64A...
PRT Configurator
open...

Kistler Video
Video: Kistler delivers success - worldwide
Kistler Image Video
Play video

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100