Engines




Amplifiers from Kistler

For each application Kistler supplies a wealth of function-specific amplifiers covering all of the measurement requirements for combustion analysis.

Types 5064B11, 5146, 5011, 4618A

Amplifier for piezoelectric sensors
These amplifiers convert the charge output of a piezoelectric sensor into a proportional voltage.

The charge output is used as an input variable for analysis systems, and can be digitized in an analog-to-digital (A/D) converter if necessary.

Amplifier for piezoresistive sensors
Connection of piezoresistive sensors requires a piezoresistive amplifier, which serves several functions:

• Supplies measuring bridge with constant current
• Amplifies bridge voltage
• Voltage or current output selectable

The amplifier output signals can be digitized in an analog-to-digital converter (ADC) if necessary.

Depending on the application and complexity, Kistler supplies:
• Single-channel amplifier systems for measuring mechanical
  measurands (pressure, force or acceleration)
• Multichannel amplifier systems for high-bandwidth signal conditioning.
  The perfect signal conditioning system for combustion analysis in internal
  combustion engines.
pMax module for continuous monitoring and measurement of
  peak cylinder pressure pmax in Diesel and gas engines.

 
 
Modal show
sem_logo
Come visit us at IMAC booth 601, Jan. 30 – Feb. 2
read more...

Quick Look Product Finder
KIC_S_pfndr
Fast access to select products
view

News 07.04.2010
KiBox® – mobile combustion analysis system during winter test
Kistler involved in winter testing: expert support during test runs under extreme conditions
more...

Expo Manufactura
expoman
Come visit us at booth 1037, Marzo 6 - 8
read more...

New Triaxial K-Beam
8395_BG
Capacitive MEMS, Triaxial Accelerometer, Type 8395A...
data sheets...

KiBox® To Go

PRT Family
Type 4260/62/64A...
PRT Configurator
open...

New ServoK-Beam
8330B3_BG
Force Feedback Capacitive Accelerometer, Type 8330B3
data sheet...

Kistler Video
Video: Kistler delivers success - worldwide
Kistler Image Video
Play video

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100