Plastics




pMax Module: Peak Pressure Under Control

Type 5269
The pMax monitoring module Type 5269 has been designed for the continuous monitoring and measurement of the peak combustion pressures (SCP) and can be used to prevent catastrophic damage by indicating unsafe engine conditions.
2_2_2_3_engines_diagramm_M

Maximum threshold values,
functional reliability

• User defined digital output signal min-,
  max-threshold and emergency stop
• Several measurement modes for
  accurate peak pressure or simple
  peak to peak evaluation
• Memory stores values prior to shutdown
• Control and measurement of engines
• Retrofit to existing system

» Direct access to the Product Finder, Engines

 
 
Quick Look Product Finder
KIC_S_pfndr
Fast access to select products
view

QualityMolding
Logo_QualityMolding_Teaser_110.gif
Quality Molding is the 100% quality seal for injection molding processes.
more...

WIM Show - NATMEC/ICWIM
TRB_logo
Come visit us at NATMEC Booth #203 Jun 4 - 7. Kistler is a proud sponser of ICWIM6
read more...

News 29.10.2010
Img_clearpixel
Kistler and STASA develop an automatic method for the prognosis of injection molded part quality
more...

New Triaxial K-Beam
8395_BG
Capacitive MEMS, Triaxial Accelerometer, Type 8395A...
read more...

New ServoK-Beam
8330B3_BG
Force Feedback Capacitive Accelerometer, Type 8330B3
read more...

PRT Family
Type 4260/62/64A...
PRT Configurator
open...

Kistler Video
Video: Kistler delivers success - worldwide
Kistler Image Video
Play video

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100