Variety of Sensors from Kistler
|
The wide range of Kistler sensors reflects the multifaceted nature of engine development. From the miniature pressure sensor through to the water-cooled type for high-precision thermodynamic analyses. Equally unique are piezoresistive sensors for precise measurement of intake and exhaust manifold pressures.
|
Fuel pressure sensors
Kistler supplies absolute pressure sensors for use in fuel systems. The pressure range and dynamic response of these designs have been optimized for gasoline and diesel injection system applications.
|
|
Miniature pressure sensors
These sensors are suitable for extremely compact mounting in high-power-density car engines, racing and small engines.
|
|
|
|
Measuring spark plugs
Kistler offers a broad selection of measuring plugs exactly matched to the specifications of the original spark plugs. Ranging from the M10 racing to the M14 standard version, they all position the sensor flush with the wall of the combustion chamber.
|
|
Glow plug adapters
These access the combustion chambers of diesel engines without any separate mounting bore. The glow plug adapter brings the pressure sensor to the cylinder pressure. Adapters with or without glow plug function are available.
|
|
|
» Cables for piezolectric sensors
|
|
|

Come visit us at IMAC booth 601, Jan. 30 – Feb. 2
read more...

Fast access to select products
view

Kistler involved in winter testing: expert support during test runs under extreme conditions
more...

Force Feedback Capacitive Accelerometer, Type 8330B3
data sheet...
|