The new Kistler Type 2621E... system is used for temperature conditioning of water-cooled pressure sensors and ensures constant thermal conditions – irrespective of the varying operating conditions of the combustion engine. It ensures stable and reproducible measurements. It also avoids overheating of the sensor or excessive steam condensation on the sensor diaphragm when the engine is stopped. With the Kistler temperature conditioning unit the sensors are supplied with the optimal water quantity at the adequate pressure.
Your advantage: • For up to 10 sensors • Cooling circuit with pressure regulation • Electronic flow monitoring system • Standardized monitoring/alarm signalling system
» Direct access to the Product Finder, Engines
|