Plastics




Cable

Cable to piezoelectric sensors

1. Outer insulation

2. Electrical shielding

3. Special coating (graphite conductor)

4. Electrical insulation PTFE

5. Inner wire

Kistler cables are characterized by high thermal and chemical resistance. The electrical characteristics are optimized for low noise, since the electrical connection between piezoelectric sensor and charge amplifier has to be particularly heavily insulated (approximately 1013 Ω). The same requirements also apply to all connector pairs.

Cable movement produces very small charges on the surfaces of the conductors (triboelectric effect) that falsify measurement. This is prevented by special intermediate layers coated with graphite.

To also protect the cables against mechanical damage, they are provided with a flexible steel or stainless steel sheath.

 
 
Quick Look Product Finder
KIC_S_pfndr
Fast access to select products
view

QualityMolding
Logo_QualityMolding_Teaser_110.gif
Quality Molding is the 100% quality seal for injection molding processes.
more...

WIM Show - NATMEC/ICWIM
TRB_logo
Come visit us at NATMEC Booth #203 Jun 4 - 7. Kistler is a proud sponser of ICWIM6
read more...

News 29.10.2010
Img_clearpixel
Kistler and STASA develop an automatic method for the prognosis of injection molded part quality
more...

New Triaxial K-Beam
8395_BG
Capacitive MEMS, Triaxial Accelerometer, Type 8395A...
read more...

New ServoK-Beam
8330B3_BG
Force Feedback Capacitive Accelerometer, Type 8330B3
read more...

PRT Family
Type 4260/62/64A...
PRT Configurator
open...

Kistler Video
Video: Kistler delivers success - worldwide
Kistler Image Video
Play video

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100