Plastics




A Typical System for Zero-Defect Production

2_1_4_zerodefectsystem_M

A typical system for monitoring the quality of a technical component such as a connector for the electrical industry, for example, consists of one mold cavity pressure sensor (such as the 1 mm Type 6183A… sensor) in each cavity. A cable connects these sensors to the CoMo Injection process monitoring system. This system uses the measured cavity pressure curves to calculate key evaluation functions such as the maximum or the integral, and uses predefined tolerance limits to monitor these figures. If these tolerance limits are violated, then the system sends a signal to the scrap gate or the robot that separates out non-conforming parts from the production batch. At the same time, for archiving purposes, the system sends the measured pressure curves and other information across a network to a central network server where the CoMo MIS database is located. The Curve Viewer of the MIS system can be used to display and analyze stored data, and the statistics module can be used for documentation purposes.

» Fundamentals of Mold Cavity Pressure and Zero-Defect Production

 
 
Quick Look Product Finder
KIC_S_pfndr
Fast access to select products
view

QualityMolding
Logo_QualityMolding_Teaser_110.gif
Quality Molding is the 100% quality seal for injection molding processes.
more...

WIM Show - NATMEC/ICWIM
TRB_logo
Come visit us at NATMEC Booth #203 Jun 4 - 7. Kistler is a proud sponser of ICWIM6
read more...

News 29.10.2010
Img_clearpixel
Kistler and STASA develop an automatic method for the prognosis of injection molded part quality
more...

New Triaxial K-Beam
8395_BG
Capacitive MEMS, Triaxial Accelerometer, Type 8395A...
read more...

New ServoK-Beam
8330B3_BG
Force Feedback Capacitive Accelerometer, Type 8330B3
read more...

PRT Family
Type 4260/62/64A...
PRT Configurator
open...

Kistler Video
Video: Kistler delivers success - worldwide
Kistler Image Video
Play video

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100