Plastics




Fundamentals of Mold Cavity Pressure and Zero-Defect Production

Fundamentals of mold cavity pressure measurement

Cavity pressure in an injection mold is the process parameter that correlates directly with the quality characteristics of the molded part. Mold cavity pressure can therefore be used directly to monitor production and quality. During the injection molding process sensors are used to measure and monitor pressure in the mold. If pressure moves outside the tolerance range, the parts are rejected as soon as the mold is opened. This method of quality assurance enables all molded parts to be checked in a fully automated process. At the same time, quality assurance is fully integrated into the process, thus enabling non-conforming parts to be rejected at the earliest stage possible.

ยป Good reasons for cavity pressure measurement

 
 
Quick Look Product Finder
KIC_S_pfndr
Fast access to select products
view

QualityMolding
Logo_QualityMolding_Teaser_110.gif
Quality Molding is the 100% quality seal for injection molding processes.
more...

WIM Show - NATMEC/ICWIM
TRB_logo
Come visit us at NATMEC Booth #203 Jun 4 - 7. Kistler is a proud sponser of ICWIM6
read more...

News 29.10.2010
Img_clearpixel
Kistler and STASA develop an automatic method for the prognosis of injection molded part quality
more...

New Triaxial K-Beam
8395_BG
Capacitive MEMS, Triaxial Accelerometer, Type 8395A...
read more...

New ServoK-Beam
8330B3_BG
Force Feedback Capacitive Accelerometer, Type 8330B3
read more...

PRT Family
Type 4260/62/64A...
PRT Configurator
open...

Kistler Video
Video: Kistler delivers success - worldwide
Kistler Image Video
Play video

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100