Engines




Engine Calibration

Engine calibration has become an important part of vehicle development. Devising and optimizing open- and closed-loop control functions for engine operation is one element of application engineering for a particular engine/vehicle configuration. Engine calibration yields optimized data tables and functions that are stored in the engine control unit (ECU).

This calibration job is carried out on test stands as well as in the overall environment of the test vehicle. Both steps are usually performed to enable results of the required quality to be achieved as quickly as possible at minimum cost.

INCA Screenshot

 
 
Modal show
sem_logo
Come visit us at IMAC booth 601, Jan. 30 – Feb. 2
read more...

Quick Look Product Finder
KIC_S_pfndr
Fast access to select products
view

News 07.04.2010
KiBox® – mobile combustion analysis system during winter test
Kistler involved in winter testing: expert support during test runs under extreme conditions
more...

Expo Manufactura
expoman
Come visit us at booth 1037, Marzo 6 - 8
read more...

New Triaxial K-Beam
8395_BG
Capacitive MEMS, Triaxial Accelerometer, Type 8395A...
data sheets...

KiBox® To Go

PRT Family
Type 4260/62/64A...
PRT Configurator
open...

New ServoK-Beam
8330B3_BG
Force Feedback Capacitive Accelerometer, Type 8330B3
data sheet...

Kistler Video
Video: Kistler delivers success - worldwide
Kistler Image Video
Play video

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100