| |
Engines
|

|
Product-Finder, Engines
Cylinder Pressure Sensor, 250 bar
|

|

|

|

|
|
Measuring range
|
|
psi
|
0...3626
|
|
Overload
|
|
psi
|
4351
|
|
Sensitivity
|
|
pC/psi
|
1.45
|
|
Natural Frequency
|
|
kHz
|
85
|
|
Non linearity
|
|
% FSO
|
<±1
|
|
Operating temperature range
|
|
°F
|
-58...662
|
|
Acceleration sensitivity
|
|
psi/g
|
14.5038
|
|
Thread
|
|
|
M10x1
|
|
Cooling
|
|
|
not cooled
|
|
Front diameter
|
|
in
|
0.394
|
|
Connector
|
|
|
Fischer SE 103A054
|
|
Length
|
|
in
|
0.394
|
|
Cable length
|
|
|
Standard length 1 m
|
|
PiezoSmart (TEDS)
|
|
|
no
|
|
|
|
Characteristics
Rugged sensor with integrated Viton cable Ø 5,5 mm, very good long term stability, small thermal shock, outstanding life expectancy.
|
Applications
Continuous application in gas and diesel engines, suitable for knock control and performance measurement.
|
|
|
Top  |
|
|
|