Kistler North America




Engines Peak Meter

The successor to the proven Type 2516A... engine peak meter has more storage capacity and computational capability. This allows statistical analysis of the peak pressure over 100 combustion cycles, and there is an averaged pressure/ time curve for accurate analysis of combustion available. The measurement data can be stored in two areas of the memory, each of which holds 20 records (e.g. “as found“ / “as left“). This makes fieldwork easier and prevents errors in subsequent evaluation of this data with the PC.

Engine Peak-Meter
This enhanced functionality makes the new engine peak meter ideal for balancing the cylinders of gas engines. The included evaluation software permits simple representation and recording of both the numerical data and the pressure/ time combustion curve before and after an inspection of the engine (as found / as left).

The handy meter is characterized by its ease of operation and large LCD display. This facilitates fast and easy familiarization and the device provides reliable measurement data for on-site engine diagnostics.

Depending on the version chosen, either a Type 7613C Piezotron sensor or a Type 6613C... sensor with built-in charge amplifier can be connected.

» Direct access to the Product Finder, Engines

 
 
Modal show
sem_logo
Come visit us at IMAC booth 601, Jan. 30 – Feb. 2
read more...

Quick Look Product Finder
KIC_S_pfndr
Fast access to select products
view

Expo Manufactura
expoman
Come visit us at booth 1037, Marzo 6 - 8
read more...

New Triaxial K-Beam
8395_BG
Capacitive MEMS, Triaxial Accelerometer, Type 8395A...
data sheets...

Kistler View 2011

PRT Family
Type 4260/62/64A...
PRT Configurator
open...

New ServoK-Beam
8330B3_BG
Force Feedback Capacitive Accelerometer, Type 8330B3
data sheet...

Kistler Video
Video: Kistler delivers success - worldwide
Kistler Image Video
Play video

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100