Kistler North America




Continuous Pressure Monitoring

 You want to achieve high efficiency, high reliability and low emissions. In larger diesel and gas engines cylinder pressure has become the most important parameter for optimal control and monitoring of engine operation.

Carge Amplifier

Kistler offers a suitable sensor:
• for calculating power output
• for sophisticated online monitoring
• for controlling combustion
• in sizes from 6 mm diameter to M14

Kistler rounds off the range of robust and durable pressure measuring chains with adapter solutions and in-line amplifiers (Type 5029...).


» Direct access to the Product Finder, Engines

 
 
Modal show
sem_logo
Come visit us at IMAC booth 601, Jan. 30 – Feb. 2
read more...

Quick Look Product Finder
KIC_S_pfndr
Fast access to select products
view

Expo Manufactura
expoman
Come visit us at booth 1037, Marzo 6 - 8
read more...

New Triaxial K-Beam
8395_BG
Capacitive MEMS, Triaxial Accelerometer, Type 8395A...
data sheets...

Kistler View 2011

PRT Family
Type 4260/62/64A...
PRT Configurator
open...

New ServoK-Beam
8330B3_BG
Force Feedback Capacitive Accelerometer, Type 8330B3
data sheet...

Kistler Video
Video: Kistler delivers success - worldwide
Kistler Image Video
Play video

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100