Plastics




Multichannel Technique for Sensors from the Mold to the System


Connection System

Connectors for moldMultichannelĀ cabling pressure sensors

Multichannel connector






Type 1708A04-channel connector
Type 1710A08-channel connector

Multichannel cable pressure sensors






Type 1995A4-channel cables
Type 1997A8-channel cables


Adapters

Multichannel adapter boxes

Adapter box Type 5415A3






Type 5415A34-channel connector in the mold and 8-channel connector in CoMo Injection
Type 5415A48-channel connector in the mold and 4-channel connector in CoMo Injection

Img_clearpixel

 
 
Quick Look Product Finder
KIC_S_pfndr
Fast access to select products
view

QualityMolding
Logo_QualityMolding_Teaser_110.gif
Quality Molding is the 100% quality seal for injection molding processes.
more...

WIM Show - NATMEC/ICWIM
TRB_logo
Come visit us at NATMEC Booth #203 Jun 4 - 7. Kistler is a proud sponser of ICWIM6
read more...

News 29.10.2010
Img_clearpixel
Kistler and STASA develop an automatic method for the prognosis of injection molded part quality
more...

New Triaxial K-Beam
8395_BG
Capacitive MEMS, Triaxial Accelerometer, Type 8395A...
read more...

New ServoK-Beam
8330B3_BG
Force Feedback Capacitive Accelerometer, Type 8330B3
read more...

PRT Family
Type 4260/62/64A...
PRT Configurator
open...

Kistler Video
Video: Kistler delivers success - worldwide
Kistler Image Video
Play video

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100