Plastics




Sensors

Kistler offers a wide range of direct, indirect and contactfree measuring mold cavity pressure sensors as well as temperature sensors and combined pressure/temperature sensors. Multisensor sets include a number of sensors, multi-channel connectors and temperature amplifiers.


Direct Pressure Sensors

6 mm pressure sensor4 mm standard pressure sensor

Sensor Type 6152A...










Type 6152A...0 ... 2 000 bar
Type 6172A...0 ... 200 bar

Sensor Type 6157B...










Type 6157B...0 ... 2 000 bar
Type 6177A...0 ... 200 bar

4 mm pressure sensor in sleeve4 mm pressure sensor for low-viscosity materials

Sensor Type 6155A...










Type 6155A...0 ... 2 000 bar

Sensor Type 6167A...










Type 6167A...0 ... 200 bar

6 mm pressure sensor for low-viscosity materials 

Sensor Type 6162AA...










Type 6162AA...0 ... 200 bar
Type 6163AA...0 ... 1 000 bar

Img_clearpixel

 

2,5 mm pressure sensor2,5 mm pressure sensor

Sensor Type 6182B...










Type 6182B...0 ... 2 000 bar
Type 6178A...0 ... 200 bar
Type 6158A...0 ... 2 000 bar

Sensor Type 6159A...










Type 6159A...0 ... 2 000 bar

1 mm pressure sensor1,2 mm pressure sensor

Sensor Type 6183A...









Type 6183A...0 ... 2 000 bar

Sensor Type 6184A...









Type 6184A...0 ... 2 000 bar


Combined Pressure/Temperature Sensors

2,5 mm pressure/temperature sensor4 mm pressure/temperature sensor

Sensor Type 6189A...










Type 6189A...0 ... 2 000 bar

Sensor Type 6190C...










Type 6190C...0 ... 2 000 bar

1 mm pressure/temperature sensor

Sensor Type 6188A...










Type 6188A...0 ... 2 000 bar

Img_clearpixel

 


Indirect Pressure Sensors

3,5 mm force sensor

Sensor Type 9210A...







Type 9210A...0 ... 250 N

Img_clearpixel

6 mm force sensor6 mm force sensor

Sensor Type 9211B...









Type 9211B...0 ... 2,5 kN

Sensor Type 9213B...









Type 9213B...0 ... 2,5 kN

12,6 mm force sensor

Sensor Type 9204B...






Type 9204B...0 ... 10 kN

Img_clearpixel

12,6 mm measuring tongue6 mm measuring tongue

Sensor Type 9221A...








Type 9221A...0 ... 10 kN

Sensor Type 9223A...








Type 9223A...0 ... 2,5 kN


Contactfree Measuring Sensors

5 mm measuring pin

Sensor Type 9247A...

Type 9247A...–1 400 ... 1 400 µε

Img_clearpixel


Temperature Sensors

4 mm temperature sensor1 mm temperature sensor

Sensor Type 6192B...








Type 6192B...

Sensor Type 6193B...








Type 6193B...

2,5 mm temperature sensor2,5 mm temperature sensor

Sensor Type 6194B...










Type 6194B...

Sensor Type 6195B...










Type 6195B...


Multisensor Sets

Multisensor set of mold cavity
pressure sensors (2 ... 16 sensors)
Multisensor set of combined pressure/temperature sensors
(2 ... 4 sensors)

Multisensor set Type 6831...









Type 6831B...with multichannel connectors and UNISENS technology


Multisensor set Type 6833...









Type 6833A...with multichannel connectors, temperature amplifier and UNISENS technology


Multicavity Monitoring System

16 ... 32 Sensors

Multicavity monitoring system






Type 6829...with high channel
charge amplifier

Img_clearpixel

 
 
Modal show
sem_logo
Come visit us at IMAC booth 601, Jan. 30 – Feb. 2
read more...

Quick Look Product Finder
KIC_S_pfndr
Fast access to select products
view

QualityMolding
Logo_QualityMolding_Teaser_110.gif
Quality Molding is the 100% quality seal for injection molding processes.
more...

News 29.10.2010
Img_clearpixel
Kistler and STASA develop an automatic method for the prognosis of injection molded part quality
more...

Expo Manufactura
expoman
Come visit us at booth 1037, Marzo 6 - 8
read more...

New Triaxial K-Beam
8395_BG
Capacitive MEMS, Triaxial Accelerometer, Type 8395A...
data sheets...

PRT Family
Type 4260/62/64A...
PRT Configurator
open...

New ServoK-Beam
8330B3_BG
Force Feedback Capacitive Accelerometer, Type 8330B3
data sheet...

Kistler Video
Video: Kistler delivers success - worldwide
Kistler Image Video
Play video

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100