With multichannel cabling, up to 8 sensors in the mold are connected to the monitoring and control systems. Based on single-wire technology, the Kistler multichannel system requires very little mounting space (26 mm in depth) in the mold. Up to 8 sensors can be used, without any risk of mix-ups. Multichannel cabling is the only technology that ensures that all sensors are connected to the correct system inputs, and are thus assigned to the correct monitoring functions. In this way the signals are assigned to the correct cavity, thus ensuring correct functionality for 100 % process monitoring. Multichannel systems are available for up to 4 sensors (connector
Type 1708A0) or up to 8 sensors (connector
Type 1710A0).