Plastics




The Perfect Sensor for Every Process

Sensor Type 6189
With its wide range of products, Kistler has a solution for every injection molding process. These unrivaled pressure/ temperature sensors Types 6189A... and 6190A enable the mold cavity pressure and temperature to be measured simultaneously at the same place. Direct-measuring Kistler sensors (Types 6152A... to 6190C...) are available with frontal diameters ranging from 1 to 6 mm, and can therefore be used for virtually any size of component. When working with abrasive materials, chrome-plated sensors must be used; Kistler can supply these in all today's standard sizes. For special applications where mold temperatures are in excess of 200 °C, high-temperature sensors that can withstand mold temperatures up to 300 °C are available. For a low-pressure application like foam molding, sensors with a measuring range of 0 to 200 bar must be used in order to achieve an optimum resolution (Types 6172A... to 6178A...).
Extremely small force sensor

The mold design or the geometry of the molded part may limit the use of direct measurement of mold cavity pressure. In this case, indirect sensors (Types 9210A... to 9223A...) can be used; these determine pressure by means of measuring force behind an ejector or measurement pin. If certain design guidelines are followed, this measurement method will produce the same results as direct measurement. Kistler can supply an extremely small force sensor with a diameter of just 3 mm, and this can be used with pins with a surface area of down to 1 mm2.

Sensor Type 9247A...
In the case of optical components with a Class A surface, mold cavity pressure is acquired by means of contactless measurement. The steel is measured using a measuring pin (Type 9247A…), which is mounted a sufficient distance behind the cavity wall.

» Sensors

 

 
 
Quick Look Product Finder
KIC_S_pfndr
Fast access to select products
view

QualityMolding
Logo_QualityMolding_Teaser_110.gif
Quality Molding is the 100% quality seal for injection molding processes.
more...

WIM Show - NATMEC/ICWIM
TRB_logo
Come visit us at NATMEC Booth #203 Jun 4 - 7. Kistler is a proud sponser of ICWIM6
read more...

News 29.10.2010
Img_clearpixel
Kistler and STASA develop an automatic method for the prognosis of injection molded part quality
more...

New Triaxial K-Beam
8395_BG
Capacitive MEMS, Triaxial Accelerometer, Type 8395A...
read more...

New ServoK-Beam
8330B3_BG
Force Feedback Capacitive Accelerometer, Type 8330B3
read more...

PRT Family
Type 4260/62/64A...
PRT Configurator
open...

Kistler Video
Video: Kistler delivers success - worldwide
Kistler Image Video
Play video

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100