Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler North America


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

3-component force link, 55x55x60 mm, –30 … 30 kN

9347C


navigation item Downloads

Specifications Type 9347C...




Model     Sensor, preloaded (Tension/compression force)
Calibration     calibrated
Measuring Range Fx, Fy k lbf ±3.37
(see data sheet)
  Fz k lbf ±6.74
Sensitivity Fx, Fy pC/lbf ≈-34.7
  Fz pC/lbf ≈-16.46
Rigidity Cx, Cy lbf/μin ≈2.86
  Cz lbf/μin ≈7.42
Natural Frequency fnx, fny kHz ≈3.6
  fnz kHz ≈10
Operating temperature range   °F -40...248
Connection     V3 neg.
Mass   g 1000
Further information     see data sheet

Measuring range

9347C

Characteristics

Very wide measuring range, high rigidity, low crosstalk, easy mounting, multi-pin connection.

Applications

Cutting forces, impact forces, recoil forces, dynamic forces on vibrating tables, determining coefficients of friction.

Variants
  Description  Type 
3-component force link 3-component force link, 55x55x60 mm, –30 ... 30 kN 9347C

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100