Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler North America


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

4-component dynamometer for cutting force measurement during drilling up to 20 kN

9272


navigation item Downloads

Specifications Type 9272




Calibration     calibrated
Measuring Range Fx, Fy k lbf ±1.12
  Fz k lbf -1.12...4.5
  Mz lbf-ft ±147.5
Sensitivity Fx, Fy pC/lbf ≈-34.7
  Fz pC/lbf ≈-15.57
  Mz pC/lbf-in ≈-18.18
Natural Frequency fnx, fny kHz ≈3.1
  fnz kHz ≈6.3
  fn (Mz) kHz ≈4.2
Operating temperature range   °F 32...158
Height   in 2.756
Diameter   in 3.937
Inner diameter   in 0.591
Connection     Fischer flange 9-pole neg.
Sealing     welded/epoxy (IP67)
With connecting cable Types 1677A5, 1679A5
Mass   kg 4.2

Measuring range

9272

Characteristics

Compact, rugged, versatile in application, high resolution, great rigidity, high natural frequency, corrosion-resistant, protected against the ingress of spray water and cutting fluid.

Applications

Feed force, measurement of deflection force and moment, cutting force measurements in boring, milling, grinding etc.


Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100