Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler North America


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Multicomponent dynamometer up to 5 kN

9257B


navigation item Downloads

Specifications Type 9257B




Calibration     calibrated
Measuring Range Fx, Fy, Fz k lbf ±1.12
Sensitivity Fx, Fy pC/lbf ≈-33.36
  Fz pC/lbf ≈-16.46
Natural Frequency  , fnx kHz ≈2.3
  fny kHz ≈3.5
Operating temperature range   °F 32...158
Length   in ≈6.693
Width   in ≈3.937
Height   in ≈2.362
Connection     Fischer 9 pol. neg.
Sealing     welded/epoxy (IP67)
With connecting cable Types 1687B5, 1689B5
Mass   kg 7.3

Measuring range

9257B

Characteristics

Compact design, high resolution, great rigidity, high natural frequency, insensitivity to temperature influences, corrosionresistant, protected against the ingress of spray water and cutting fluid.

Applications

Dynamic and quasi-static measurement, cutting force measurement during turning, milling, grinding etc., measurements on models in wind tunnels.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100