Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler North America


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Quartz Longitudinal Measuring Pin M10

9243B


navigation item Downloads

navigation item Accessories

Specifications Type 9243B




Mounting     integrated in structure
Calibration     calibrated
Measring Range   με ±1500.0
Sensitivity   pC/με ≈-15
in test object
Cable is exchangeable     Yes
Operating temperature range   °F -40...392
Length   in 0.512
Diameter   in 0.315
Connection     BNC pos.
Mass   g 4.8
without cable and preloading bolt
Further information     see data sheet

Measuring range

9243B

Characteristics

Measures forces of almost any size indirectly though strain, preloaded for measurement of tensile as well as compression forces, can be mounted at virtually any depth in the structure.

Applications

Indirect measurement of forces in structures of machines, tools etc., for industrial monitoring purposes, monitoring of tie bar forces in injection molding machines.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100