| |
Kistler North America
|

|
Product Finder
|
Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.
|
Quartz transverse measuring pin, KIAG 10-32 pos., with integrated high temperature cable, cable length with order
|

|

|

|

|
|
Mounting
|
|
|
integrated in structure
|
|
Calibration
|
|
|
calibrated
|
|
Measring Range
|
|
με
|
max.500.0
|
|
Sensitivity
|
|
pC/με
|
≈-15 (in test object)
|
|
Operating temperature range
|
|
°F
|
-40...392
|
|
Length
|
|
in
|
0.709
|
|
Connection
|
|
|
KIAG 10-32 pos.
|
|
Cable length
|
|
|
Specify cable length with order (Lmin = 0,1 m/Lmax = 3 m)
|
|
Diameter
|
|
in
|
0.394
|
|
Mass
|
|
g
|
38
|
|
Further information
|
|
|
see data sheet
|
|
Measuring range
|
Characteristics
As a result of preloading this sensor is able to measure compression and tensile forces. It can be fixed in any direction and depth in the mounting bore, integrated cable, simple to install, ground-insulated, degree of protection IP 64.
|
Applications
Indirect force measurement in machinery structures, tools etc. for industrial monitoring purposes.
|
|
|
Top  |
|
|
|