Kistler North America


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Surface strain sensor, highly sensitive

9232A


navigation item Downloads

Specifications Type 9232A




Mounting     surface mounted
Calibration     not calibrated
Measring Range   με ±600.0
Sensitivity   pC/με ≈-80
Natural Frequency   kHz ≥12
Operating temperature range   °F 32...158
Length   in 1.575
Width   in 0.669
Height   in 0.591
Connection     KIAG 10-32 neg.
Mass   g 50

Measuring range

9232A

Characteristics

Very high sensitivity, extremely low acceleration sensitivity, also suitable for measurements on moving parts, overload protected, ground-isolated (optional).

Applications

Indirect force measurement on mechanical presses, machine tools, high-speed production machinery, assembly units.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100