Kistler North America


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Quartz force sensor, –5 ... 5 N up to –500 ... 500 N

9203


navigation item Downloads

Specifications Type 9203




Model     Sensor, preloaded (Tension/compression force)
Calibration     calibrated
Force range   lbf ±112.41
Sensitivity   pC/lbf -200.17
Natural Frequency   kHz 27
Operating temperature range   °F -238...464
Outer Diameter   in 0.335
Length   in 1.122
Connection     KIAG 10-32 neg.
Thread inner     M3
Thread outer     M10x1
Further information     see data sheet

Measuring range

9203

Characteristics

High sensitivity, extremely low response threshold, high natural frequency, measurement of tensile and compression forces, small dimensions.

Applications

Measurement of contact forces at push buttons, relays etc., of spring characteristics, extraction forces and of forces in automatic assembly plants.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100