Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler North America


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

3-component force sensor, 60x60x21 mm, –60 ... 60 kN

9067C


navigation item Downloads

navigation item Accessories

Specifications Type 9067C




Model     Sensor, non preloaded
Calibration     calibrated
Measuring Range Fx, Fy k lbf ±6.74
  Fz k lbf ±13.49
Standard mounting with 140 kN preload
Sensitivity Fx, Fy pC/lbf ≈-36.03
  Fz pC/lbf ≈-17.35
Rigidity Cx, Cy lbf/μin ≈4
  Cz lbf/μin ≈25.7
Operating temperature range   °F -40...248
Diameter   in 1.89
Inner diameter   in 1.043
Height   in 0.827
Mass   g 285
Further information     Degree of protection (EN 60529)
IP67 with cable connected
Connection     V3 neg.
M9x0,75

Measuring range

9067C

Characteristics

Very wide measuring range, high rigidity and sensitivity, low crosstalk, compact construction, multi-pin connection.

Applications

Cutting force, impact forces, recoil forces, dynamic forces on vibrating tables, determining coefficients of friction.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100