| |
Kistler North America
|

|
Product Finder
|
Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.
|
K-Shear® Triaxial Accelerometer, 50 g, High Temp.
|

|

|

|

|
|
Model (Single axis or triaxial)
|
|
|
Triaxial linear
|
|
Range
|
|
g
|
±50
|
|
Frequency Range
|
|
Hz
|
1...4000
|
|
Sensitivity
|
|
mV/g
|
100
|
|
Resolution, Threshold
|
|
mgrms
|
1
|
|
Transverse Sensitivity
|
|
%
|
1.5
|
|
Non linearity
|
|
% FSO
|
±1
|
|
Operating temperature range
|
|
°F
|
-67...329
|
|
Shock
|
|
g
|
5000
|
|
Temp. coef. of sensitivity
|
|
%/°F
|
-0.017
|
|
Supply
|
|
mA
|
2...20
|
|
Voltage
|
|
V
|
20...30
|
|
Housing/Base
|
type
|
|
Titanium
|
|
Sealing
|
|
|
hermetic (IP68)
|
|
Ground isolation
|
|
|
No
|
|
Mass
|
|
g
|
32
|
|
Connector
|
|
|
4-pin Microtech pos.
|
|
Diameter
|
|
in
|
0.8
|
|
Height
|
|
in
|
0.8
|
|
PiezoSmart (TEDS)
|
|
|
no
|
|
Mounting
|
|
|
stud/wax
|
|
Mounting thread
|
|
|
10-32 UNF x 3,8
|
|
|
|
Characteristics
Titanium case, patented K-Shear design, hermetically sealed, CE compliant.
|
Applications
Vehicle vibration and NVH testing, general laboratory and modal testing.
|
Product currently not available
Please refer to the following alternative product solution(s): • Type 8766A50M5
|
|
|
|
Top  |
|
|
|