Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler North America


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Ceramic Shear TEDS Accelerometer, 50 g

8772A50T


navigation item Downloads

Specifications Type 8772A50T




Model (Single axis or triaxial)     Single axis linear
Range   g ±50
Sensitivity   mV/g 100
Resolution, Threshold   mgrms 2
Frequency Range   Hz 1...5000
Transverse Sensitivity   % <5
Temp. coef. of sensitivity   %/°F -0.0566
Non linearity   % FSO ±1
Shock 0.2 ms
half sine
g 7000
Operating temperature range   °F 32...149
Supply   mA 2...20
Voltage   V 20...30
Housing/Base type   Hard anodized Aluminium
Sealing     epoxy
Ground isolation     Yes
Mass   g 8
Connector     10-32 neg.
PiezoSmart (TEDS)     yes
Diameter   in 0.5
Height   in 0.5
Mounting     wax/adhesive

Characteristics

Low impedance voltage mode, lightweight, ceramic shear sensing element, cube shaped for mounting flexibility, CE compliant.

Applications

Modal analysis applications exposed to environmental factors.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +1 716 691 5100