| |
Kistler North America
|

|
Product Finder
|
Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.
|
Ceramic Shear Triaxial TEDS Accelerometer, M4.5 4-pin pos. connector
|

|

|

|

|
|
Model (Single axis or triaxial)
|
|
|
Triaxial linear
|
|
Range
|
|
g
|
±2000
|
|
Sensitivity
|
|
mV/g
|
2.5
|
|
Frequency Range
|
|
Hz
|
1...10000
|
|
Resolution, Threshold
|
|
mgrms
|
<6
|
|
Transverse Sensitivity
|
|
%
|
2.5
|
|
Non linearity
|
|
% FSO
|
±1
|
|
Shock
|
|
g
|
5000
|
|
Temp. coef. of sensitivity
|
|
%/°F
|
0.0113
|
|
Operating temperature range
|
|
°F
|
-65...248
|
|
Supply
|
|
mA
|
2...18
|
|
Voltage
|
|
V
|
22...30
|
|
Housing/Base
|
type
|
|
Titanium
|
|
Sealing
|
|
|
hermetic (IP68)
|
|
Ground isolation
|
|
|
No
|
|
Mass
|
|
g
|
3.6
|
|
Connector
|
|
|
4-pin Microtech pos.
|
|
Diameter
|
|
in
|
0.429
|
|
Height
|
|
in
|
0.429
|
|
Mounting
|
|
|
stud/wax
|
|
Mounting thread
|
|
|
5-40 UNC-2B
|
|
PiezoSmart (TEDS)
|
|
|
yes
|
|
|
|
Characteristics
Mini cube design, (3) 5-40 thread holes, light weight, mini 4-pin connector, low base strain sensitivity.
|
Applications
Dynamic vibration, shcok measurement, lightweight structures.
|
|
|
Top  |
|
|
|