| |
Kistler North America
|

|
Product Finder
|
Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.
|
K-Shear® TEDS Accelerometer, 500 g
|

|

|

|

|
|
Model (Single axis or triaxial)
|
|
|
Single axis linear
|
|
Range
|
|
g
|
±500
|
|
Sensitivity
|
|
mV/g
|
10
|
|
Frequency Range
|
|
Hz
|
1...10000
|
|
Resolution, Threshold
|
|
mgrms
|
10
|
|
Shock
|
|
g
|
5000
|
|
Transverse Sensitivity
|
|
%
|
1.5
|
|
Operating temperature range
|
|
°F
|
-67...212
|
|
Non linearity
|
|
% FSO
|
±1
|
|
Temp. coef. of sensitivity
|
|
%/°F
|
-0.0306
|
|
Mass
|
|
g
|
7.5
|
|
Supply
|
|
mA
|
2...20
|
|
Voltage
|
|
V
|
20...30
|
|
Housing/Base
|
type
|
|
Titanium
|
|
Sealing
|
|
|
hermetic (IP68)
|
|
PiezoSmart (TEDS)
|
|
|
yes
|
|
Connector
|
|
|
10-32 neg.
|
|
Diameter
|
|
in
|
0.5
|
|
Mounting
|
|
|
stud/wax
|
|
Mounting thread
|
|
|
10-32 UNF x 3,3
|
|
|
|
Characteristics
Low impedance voltage mode,ultra low base strain, low thermal transient response, quartz-shear sensing elements,CE compliant M1: ground isolated T: TEDS option available
|
Applications
General purpose vibration measurement, vehicle or environmental testing, ESS and modal analysis
|
|
|
Top  |
|
|
|